Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

Description

The DEV5P35021 programmable clock development kit is designed to support the 5P35021 VersaClock 3S device. It provides a convenient way of configuring and programming the blank parts for the 5P35021 device. With the onboard USB interface, the Timing Commander™ graphical user interface (GUI) can communicate to the device for configuration and frequency validation on the programming socket board (DEV5x3502xSOCKS). Using additional socket boards, a validated configuration can then be programmed to blank parts for the 5P35021.

Features

  • USB verification board
  • Programming socket board
  • Quick user guide
  • 25 sample parts
  • Easy system development to validate/program/prototype all in one kit
  • Board is USB 2.0/3.0 compatible
  • Free Timing Commander™ software

Applications

Documentation

Product Options

Part NumberStatusStockBudgetary Price (USD)DescriptionPb (Lead) FreeECCN (US)HTS (US)
DEV5P35021ActiveIn Stock1u | $88Complete development kitNoEAR998473.30.1180
DEV5x3502xSOCKSActiveOut of StockProg. socket board onlyNoEAR998473.30.1180