Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

The DEV5L35021 programmable clock development kit is designed to support the 5L35021 VersaClock 3S device. It provides a convenient way of configuring and programming the blank parts for the 5L35021 device. With the on-board USB interface, the Renesas Timing CommanderTM graphical user interface (GUI) can communicate to the device for configuration and frequency validation on the programming socket board (DEV5x3502xSOCKS). Using additional socket boards, a validated configuration can then be programmed to blank parts for the 5L35021.

Features

  • USB verification board
  • Programming socket board
  • Quick user guide
  • 25 sample parts
  • Easy system development to validate/program/prototype all in one kit
  • Board is USB 2.0/3.0 compatible
  • Free Timing CommanderTM software

Products in the Design

Sample & Buy

Applied Filters: