Skip to main content
Renesas Electronics Corporation

Description

IDT's DAC1408D650W0 demo board is suitable for dynamic performance evaluation from low to high outputs frequency configuration. A FPGA mother board (Xilinx, Altera, and Lattice) can be connected to ease the evaluation and analysis of the DACs dynamic performance and enable usage of the JESD204A full features sets.

Features

  • SW interface to easily program DAC parameters (NCO, offset, interpolation factor, PLL, etc.)On-board IQMOD+ LO synthesizerOn-board clock generatorSingle power supply (on-board regulators)

Applications

Type Title Date
Manual - Software ZIP 415 KB
Manual - Hardware
Log in to Download PDF 1.73 MB
2 items
Part NumberStatusStockEPCPkg. TypeLead Count (#)Temp. GradePb (Lead) Free
DAC1408D650WO-DBObsoleteOut of StockBD0BOARD0INo