Skip to main content
Renesas Electronics Corporation

Overview

IDT's DAC1408D650W0 demo board is suitable for dynamic performance evaluation from low to high outputs frequency configuration. A FPGA mother board (Xilinx, Altera, and Lattice) can be connected to ease the evaluation and analysis of the DACs dynamic performance and enable usage of the JESD204A full features sets.

Features

  • SW interface to easily program DAC parameters (NCO, offset, interpolation factor, PLL, etc.)On-board IQMOD+ LO synthesizerOn-board clock generatorSingle power supply (on-board regulators)

Products in the Design

Sample & Buy

DAC1408D650WO - Evaluation Board

DAC1408D650WO-DB

Obsolete
Moisture Sensitivity Level (MSL):1
EPC:BD0
MOQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):-40 to 85°C