Skip to main content
Renesas Electronics Corporation

Overview

IDT's DAC1408D650W2 demo board with on Board Lattice ECP3-35 FPGA enable usage of JESD204A full features sets. This demonstration board enable one DAC dynamic performance evaluation for analog outputs up to 30 Mhz

Features

  • USB-powered demonstration board
  • On Board Oscillator for DAC sample clock
  • Optional external DAC sample clock (via SMA connector)
  • Access to one or two DAC channel

Products in the Design

Sample & Buy

DAC1408D650W2 - Evaluation Board

DAC1408D650W2-DB

Obsolete
Moisture Sensitivity Level (MSL):1
EPC:BD0
MOQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):-40 to 85°C