概要
説明
IDT's DAC1408D650W2 demo board with on Board Lattice ECP3-35 FPGA enable usage of JESD204A full features sets. This demonstration board enable one DAC dynamic performance evaluation for analog outputs up to 30 Mhz
特長
- USB-powered demonstration board
- On Board Oscillator for DAC sample clock
- Optional external DAC sample clock (via SMA connector)
- Access to one or two DAC channel
アプリケーション
製品選択
| Part Number | Status | Stock | EPC | Pkg. Type | Lead Count (#) | Temp. Grade | Pb (Lead) Free |
|---|---|---|---|---|---|---|---|
| DAC1408D650W2-DB | Obsolete | Out of Stock | BD0 | BOARD | 0 | I | No |