Skip to main content
Renesas Electronics Corporation

Description

The DA7212 evaluation board has been designed to allow measurement and evaluation of the DA7212 audio codec.

All audio codec functionalities are self-contained within the evaluation board (EVB). The EVB is supplied with a USB memory stick containing various documents and a graphical user interface (GUI) to allow the user to control the DA7212 device. The GUI is called Power Commander™. It uses a simple graphical interface, allowing the DA7212 to be controlled via a USB port of a PC. Additionally, the board includes several jumper links that allow the user to modify the system configuration and perform necessary measurements. However, for standard DA7212 operations, a few jumper links typically need to be adjusted.

The DA7212 is an ultra-low power audio codec ideal for standalone audio/video digital processors, IC recorders, and many other portable applications. The audio front end simultaneously supports stereo FM line input with four analog (or two analog and two digital) microphones with two independent microphone biases. Comprehensive analog mixing and bypass paths to the output drivers are available. The headphone output is true-ground Class G with an integrated charge pump. There is also a differential Class AB speaker driver that can serve as a mono lineout.

Features

  • Simple Power Commander™ GUI allows the DA7212 IC to be controlled with the USB port of a PC
  • All audio codec functionalities are self-contained within the evaluation board
  • Includes several jumper links to enable system configuration changes and measurements

Applications

Type Title Date
Manual - Development Tools PDF 1.02 MB
Manual - Hardware PDF 1.70 MB
The QCIOT-DA7212EVZ Click Board™ is an ultra-low power audio codec that demonstrates the functionality of the DA7212. Device functions include a digital MEMS microphone, 3.5mm jack for external line-in audio, 3.5mm jack for headphone output/externally powered speaker output, mono-channel SMD speaker, and mikroBUS™ for inter-board communication. This evaluation board manual also provides information about the board design, software design, and board testing.
Other ZIP 489 KB
Other ZIP 652 KB
Schematic ZIP 2.08 MB
Schematic ZIP 222 KB
6 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download ZIP 59.37 MB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
DA7212-EVALActiveIn Stock1u | $400N/AYesEAR998473.30.1180

Support Communities

  1. DA7212 eval board configuration

    I am trying to stream MIC1 and MIC2 single-ended audio over I2S using the DA7212 eval board.  I'd like to be able to sample at 8, 11.025 and 16 kHz sample rates in PLL bypass mode. As a starting point, I tried loading the "USB Record" automated ...

    Oct 24, 2020
  2. DA7212-EVAL as windows sound card

    When I connect my DA7212-EVAL to my Windows 10 PC, the GUI runs fine, but I'm unable to get it to act like a Windows sound card in order to send and receive audio to it.  I installed the Windows USB driver, and Windows reports that the device ...

    Jul 10, 2024
  3. DA7212 Digital mic

    I was trying to test digital mic input to the DA7212 evaluation board. I soldered two mic to MIC1_P (CLK)  and MIC1_N (DATA). I also enabled MICBIAS1 to 1.6V to bias the mic. When I measured waveform on CLK and DATA, I've found out CLK was ...

    Aug 23, 2019
View All Results from Support Communities (11)