Skip to main content
Renesas Electronics Corporation

Description

The DA16200 low-power Wi-Fi development kit helps developers accelerate IoT projects with ease. Built on VirtualZero™, this kit simplifies the process of creating energy-efficient IoT applications.

Ideal for battery-powered solutions, the DA16200 development kit provides everything needed to get started quickly. It includes tools to explore and evaluate the ultra-low-power DA16200 chipset, specifically designed for power-sensitive wireless applications.

Ideal for developers, the DA16200 Development Kit Pro offers advanced capabilities. It includes a power profiling tool that enables real-time monitoring of energy consumption, ensuring applications remain optimized for long battery life.

It features ultra-low-power Wi-Fi technology, enabling more than one year of battery life for most applications. With an industry-leading range and a fully integrated Wi-Fi system-on-chip (SoC), the kit simplifies design while offering full offload capability for efficient performance. Comprehensive security features ensure robust protection, and the easy-to-use development tools help accelerate your workflow, reducing time to market.

Features

  • Highly integrated ultra-low power DA16200 Wi-Fi system module
  • Efficient RF performance
  • SoC runs a full networking OS and TCP/IP stack
  • Built-in 4-channel auxiliary analog-to-digital converter (ADC) for sensor interfaces
  • Advanced security
  • Built-in hardware crypto engines for advanced security
  • Complete software stack
  • eMMC/SD expanded memory

Applications

Type Title Date
Quick Start Guide PDF 6.35 MB
This guide helps new or existing developers quickly get started using the EVK and SDK to develop Wi-Fi applications with the DA16200/DA16600 chipset.
Schematic ZIP 9.32 MB
2 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other ZIP 53.14 MB
1 item

Lab on the Cloud

Lab on the Cloud

Part NumberStatusStockBudgetary Price (USD)Sampleable
DA16200MOD-DEVKT-PActiveIn Stock1u | $153N/A

Support Communities

  1. DA16200MOD-DEVKT-P schematic for 504-02-A?

    I have the DA16200MOD-DEVKT-P and have the schematic for the 504-01-K assembly. Despite a rigorous search I cannot locate the schematic for the 504-02-A assembly shown below.

    Jul 16, 2024
  2. DA16200MOD power problems

    During the validation tests we performed on the DA16200MOD, we encountered some discrepancies between the datasheet and the measurements results of some of the devices. To prepare the devices to the testing session, we installed the original DA16200 code (get-started with AT-commands support) on them. While testing the ...

    Nov 6, 2022
  3. TLS connection using AT COMMAND

    Working with the DA16200 module-based development board, and I am able to establish a TCP connection between the module (configured as a TCP server) and a TCP client.Next, I attempted to implement a TLS connection between the DA16200 and the client, but encountered some difficulties.The procedure for ...

    Jan 28, 2025
View All Results from Support Communities (8)