Skip to main content
Renesas Electronics Corporation

Overview

The Smart Rangefinder Solution development kit enables distant measurement from an observer to a target and is optimized for handheld applications. The kit incorporates Renesas' Time of Flight (ToF) sensor IC. Easily design and control a wireless smart rangefinder, while achieving accurate wide-range distance measurement. Optimized for handheld applications, this kit includes the world’s lowest power Bluetooth® Low Energy (LE) system-on-chip (SoC) to implement wireless communication and offers long battery life.

Features

  • Long distance measurement: 0.15m to 10m
  • Distance measurement accuracy within 3%
  • High ambient light immunity in outdoor light
  • Super-low power Bluetooth Low Energy for portable equipment
  • Mobile app available

Products in the Design

Sample & Buy

CN051-SMRTRNGEVZ

Obsolete
MOQ:1
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Board Pack