Skip to main content
Renesas Electronics Corporation

Description

The CCE4503-EVAL-V1 evaluation board is designed to evaluate and demonstrate the CCE4503 IO-Link device IC.

The CCE4503 is an easy-to-use device side IO-Link compliant transceiver IC. It combines IO-Link compliant communication capability with advanced protection circuitry and additional features while keeping the application small and simple.

Features

  • Arm® Cortex®-M33 microcontroller
  • Programmable via serial wire debug (SWD)
  • Reset button
  • Status LED indicator
  • 8 Kbit EEPROM
  • Additional onboard protection circuitry
  • All pins accessible via pin-headers for microcontroller and IO-Link device IC
  • CCE4503 IO-Link device IC
  • M12 connector + terminal blocks
  • Three onboard sensors
  • Temperature sensor
  • Color sensor
  • Proximity sensor/switch
  • Independent use of sections (IO-Link, sensor, MCU)

Applications

Part NumberStatusStockSampleablePb (Lead) Free
CCE4503-EVAL-V1ObsoleteOut of StockN/AYes