Overview
Description
The CCE4503-EVAL-V1 evaluation board is designed to evaluate and demonstrate the CCE4503 IO-Link device IC.
The CCE4503 is an easy-to-use device side IO-Link compliant transceiver IC. It combines IO-Link compliant communication capability with advanced protection circuitry and additional features while keeping the application small and simple.
Features
- Arm® Cortex®-M33 microcontroller
- Programmable via serial wire debug (SWD)
- Reset button
- Status LED indicator
- 8 Kbit EEPROM
- Additional onboard protection circuitry
- All pins accessible via pin-headers for microcontroller and IO-Link device IC
- CCE4503 IO-Link device IC
- M12 connector + terminal blocks
- Three onboard sensors
- Temperature sensor
- Color sensor
- Proximity sensor/switch
- Independent use of sections (IO-Link, sensor, MCU)
Applications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.