Skip to main content
Renesas Electronics Corporation

Description

The IDT ADC demonstration board is suitable for dynamic performances evaluation from low to high IF configuration. A FPGA mother board (Xilinx, Altera ) could be connected to ease the evaluation and analysis of the ADC dynamic and enable usage of the JESD204B full features sets.

Features

  • SMA connector for clock and analog input signals
  • JESD204B outputs up to 5 Gbps (HSMC connector)
  • Optional HSMC to FMC adaptor board
  • Single power supply (on-board regulators)

Applications

Type Title Date
Manual - Hardware PDF 4.47 MB
Manual - Software ZIP 4.59 MB
Schematic PDF 4.20 MB
3 items
Part NumberStatusStockEPCPkg. TypeLead Count (#)Temp. GradePb (Lead) Free
ADC1443D200WO-DBObsoleteOut of StockBD0BOARD0INo