Overview
Description
IDT's ADC demo board is suitable for dynamic performance evaluations from low to high IF configuration. The FPGA eases the evaluation and analysis of the ADC dynamic and enables use of the full JESD204A feature set.
Features
- SMA connector for clock and analog inputs signal
- On board Data clock generator for ADC and FPGA
- On Board Virtex 5 FPGA for data acquisition
- Single POWER supply ( on board regulators )
Applications
Product Options
| Part Number | Status | Stock | EPC | Pkg. Type | Lead Count (#) | Temp. Grade | Pb (Lead) Free |
|---|---|---|---|---|---|---|---|
| ADC1413D125W1-DB | Obsolete | Out of Stock | BD0 | BOARD | 0 | I | No |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.