Skip to main content
Renesas Electronics Corporation

Overview

IDT's ADC demo board is suitable for dynamic performance evaluations from low to high IF configuration. The FPGA eases the evaluation and analysis of the ADC dynamic and enables use of the full JESD204A feature set.

Features

  • SMA connector for clock and analog inputs signal
  • On board Data clock generator for ADC and FPGA
  • On Board Virtex 5 FPGA for data acquisition
  • Single POWER supply ( on board regulators )

Products in the Design

Sample & Buy

ADC1413D125W1 - Evaluation Board

ADC1413D125W1-DB

Obsolete
Moisture Sensitivity Level (MSL):1
EPC:BD0
MOQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):-40 to 85°C