Skip to main content
Renesas Electronics Corporation

Description

IDT's ADC demoboard is suitable for dynamic performance evaluations from low to high IF configuration. The FPGA eases the evaluation and analysis of the ADC dynamic and enables use of the full JESD204A feature set.

Features

  • SMA connector for clock and analog input signals
  • On-board Data clock generator for ADC and FPGA
  • On-board Virtex 5 FPGA for data-acquisition
  • Single power supply (on-board regulators)

Applications

Part NumberStatusStockEPCPkg. TypeLead Count (#)Temp. GradePb (Lead) Free
ADC1413D080W1-DBObsoleteOut of StockBD0BOARD0INo
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?