Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

IDT's ADC demoboard is suitable for dynamic performance evaluations from low to high IF configuration. The FPGA eases the evaluation and analysis of the ADC dynamic and enables use of the full JESD204A feature set.

Features

  • SMA connector for clock and analog input signals
  • On-board Data clock generator for ADC and FPGA
  • On-board Virtex 5 FPGA for data-acquisition
  • Single power supply (on-board regulators)

Applications

Product Options

Applied Filters:

Support