Overview
Description
IDT's dual channel ADC demonstration board is suitable for dynamic performances evaluation from low to high IF configuration with LVCMOS outputs. A Data acquisition board can be used to easily analyze the ADC performances in the design and prototyping phase
Features
- SMA connector for clock and analog inputs signal
- CMOS (buffered outputs)
Applications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.