概要
説明
IDT's dual channel ADC demonstration board is suitable for dynamic performances evaluation from low to high IF configuration with LVCMOS outputs. A Data acquisition board can be used to easily analyze the ADC performances in the design and prototyping phase
特長
- SMA connector for clock and analog inputs signal
- CMOS (buffered outputs)
アプリケーション
製品選択
| Part Number | Status | Stock | EPC | Pkg. Type | Lead Count (#) | Temp. Grade | Pb (Lead) Free |
|---|---|---|---|---|---|---|---|
| ADC1412D080F1-DB | Obsolete | Out of Stock | BD0 | BOARD | 0 | I | No |