Skip to main content
Renesas Electronics Corporation

Description

Our ADC promotional board with on Board Lattice ECP3-70 FPGA enable usage of JESD204A full features sets. This demonstration board enables one channel ADC dynamic performance evaluation for analog input up to 30 MHz

Features

  • USB-powered demonstration board
  • 66.66 MHz on Board Oscillator for ADC sample clock
  • Optional external ADC sample clock ( via SMA connector )
  • Access to one ADC channel

Applications

Type Title Date
Manual - Software ZIP 4.14 MB
1 item
Part NumberStatusStockEPCPkg. TypeLead Count (#)Temp. GradePb (Lead) Free
ADC1213D080W2-DBObsoleteOut of StockBD0BOARD0INo