Skip to main content
Renesas Electronics Corporation

Overview

Our ADC promotional board with on Board Lattice ECP3-70 FPGA enable usage of JESD204A full features sets. This demonstration board enables one channel ADC dynamic performance evaluation for analog input up to 30 MHz

Features

  • USB-powered demonstration board
  • 66.66 MHz on Board Oscillator for ADC sample clock
  • Optional external ADC sample clock ( via SMA connector )
  • Access to one ADC channel

Products in the Design

Sample & Buy

ADC1213D080W2 - Evaluation Board

ADC1213D080W2-DB

Obsolete
Moisture Sensitivity Level (MSL):1
EPC:BD0
MOQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):-40 to 85°C