Skip to main content
Renesas Electronics Corporation

Overview

IDTs ADC1210S065F1 demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVCMOS output variants. A data-acquisition board can be used during design and prototype to analyze ADC performance

Features

  • Single power supply (on-board regulators)
  • SMA connector for clock and analog input signals
  • CMOS (buffered outputs)

Products in the Design

Sample & Buy

ADC1210S065F1 - Evaluation Board

ADC1210S065F1-DB

Obsolete
Moisture Sensitivity Level (MSL):1
EPC:BD0
MOQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):-40 to 85°C