Overview
Description
The evaluation kit supports electrical AC and DC measurements of the 8V19N850DNLGI, a fully integrated radio synchronizer and JESD204B/C clock jitter attenuator. The device on the board accepts any input frequency from 1Hz to 1GHz. Locked to a selected input, the device PLLs generate clock and SYSREF signals for converter reference frequency and data frame synchronization. The 8V19N850 supports two independent frequency domains: One generates transport network clocks, such as Ethernet frequencies at 4 outputs, and the other one generates radio base station clocks at 12 outputs (ADC/DAC reference clocks and SYSREF signals). Each frequency domain uses a Digital PLL (DPLL) for frequency translation, clock filtering, and jitter attenuation. The DPLLs provide a programmable bandwidth and a Digitally Controlled Oscillator (DCO) function for real-time frequency/phase adjustment.
Features
- Board has SMA connectors to the relevant I/O of the device
- 2 differential clock inputs
- 4 differential digital outputs
- 5 differential RF-PLL outputs
- 5 SYSREF outputs (JESD204B/C)
- Onboard EEPROM stores startup-configuration data
- 4 GPIO controls
- Selectable output buffer voltage
- XO_DPLL and OSCI terminals can use a laboratory signal generator or OCXO/TCXO/XO components and a board
- Laboratory power supply connectors
- Serial port for configuration and register readout