Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

This is the evaluation kit for the Renesas 8A34005 ClockMatrix Radio Access Network Equipment Synchronizer. The RC38612 provides four independent timing channels that can be configured as Digital PLLs (DPLLs) or as Digitally Controlled Oscillators (DCOs). The DPLL channels meet synchronous Ethernet and wireless radio clocking requirements and they can be used for jitter attenuation and frequency translation. The DCOs can be programmed to synthesize the desired frequency and can be steered by external software with resolution of 1.11E-16. The DPLLs can lock to virtually any frequency from 0.5Hz to 1GHz and the DPLLs and DCOs can generate virtually any frequency from 0.5Hz to 1GHz with typical jitter below 150fs RMS from 12kHz to 20MHz.

Features

  • 5 differential clock inputs
  • 12 differential outputs
  • 2 serial port channels
  • On-board EEPROM
  • On-board miniOCXO
  • 16 GPIO controls
  • Selectable voltage controls

Products in the Design

Sample & Buy

8A34xxx - 144BGA Evaluation Board (perspective)

8A34005-EVK

Active
Moisture Sensitivity Level (MSL):1
HTS (US):8473.30.1180
ECCN (US):EAR99
EPC:BD0
MOQ:1
SPQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):-40 to 85°C

News & Blog Posts