Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

Description

This is the evaluation kit for the Renesas 8A34001 ClockMatrix System Synchronizer for IEEE 1588. The 8A34001 provides eight independent timing channels that can be configured as Digital PLLs (DPLLs) or as Digitally Controlled Oscillators (DCOs). The DPLL channels meet synchronous Ethernet requirements and they can be used for jitter attenuation and frequency translation. The DCOs they can be programmed to synthesize the desired frequency and can be steered by external software with resolution of  1.11E-16. The DPLLs can lock to virtually any frequency from 0.5Hz to 1GHz and the DPLLs and DCOs can generate virtually any frequency from 0.5Hz to 1GHz with typical jitter below 150fs RMS from 12kHz to 20MHz.

Features

  • 8 differential clock inputs
  • 12 differential outputs
  • 2 serial port channels
  • On-board EEPROM
  • On-board miniOCXO
  • 16 GPIO controls
  • Selectable voltage controls

Applications

Documentation

Product Options

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
8A34001-EVKActiveIn Stock1u | $822.25AvailableNoEAR998473.30.1180

News & Blog Posts

Support

Support Communities

  1. 8A34001 Hardware Design Guide

    Hi Team, I am looking for a detailed hardware design manual for the 8A34001. I have reviewed the info available in the design checklist. Specifically I am looking for info on: Recommended caps values and qty for all supplies - VDDO, VDD_DCO, VDDA_XX, etc.

    Oct 1, 2022