Skip to main content
Renesas Electronics Corporation

Description

The 89EBPES48H12G2 Evaluation Board provides an evaluation platform for the PES48H12G2 and the PES48T12G2 switch. It is also a cost effective way to add PCIe ports (slots) to an existing system with limited number of PCIe ports/slots. The EB48H12G2 board is designed to function as an add-on card to be plugged into a x8 PCIe slot available on a motherboard hosting an appropriate root complex and microprocessor(s). The EB48H12G2 is a vehicle to test and evaluate the functionality of the PES48H12G2 switch. It is also designed to work with the PES48H12 (Gen 1) switch. Refer to application note AN-550 for detail information on Designing Gen2-Ready boards for Renesas’s 4+E298-lane, 12-port PCIe Switches. Customers can use this board to get a headstart on software development prior to the arrival of their own hardware. The EB48H12G2 is also used by Renesas to reproduce system-level hardware or software issues reported by customers.

Features

  • Hardware
    • PES48H12G2 PCIe Gen2 switch
    • Upstream, Downstream Port
    • Numerous user selectable configurations set using onboard jumpers and DIP-switches
    • SMBUS Slave Interface (4 pin header)
    • SMBUS Master Interface connected to the Serial EEPROMs through I/O expander
    • “Attention” button for each downstream port to initiate a hot swap event on each port
    • Four pin connector for optional external power supply
    • Push button for Warm Reset
    • Several LEDs to display status, reset, power, “Attention”, etc.
    • One 10-pin JTAG connector (pitch 2.54 mm x 2.54 mm)
  • Software
    • Installation programs
    • GUI based application for Windows and Linux

Applications

Type Title Date
Manual - Hardware PDF 3.18 MB
Manual - Development Tools PDF 2.56 MB
2 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download ZIP 104.57 MB
Software & Tools - Software
Log in to Download ZIP 54.45 MB
Software & Tools - Software
Log in to Download ZIP 48.85 MB
3 items
Part NumberStatusStockSampleablePb (Lead) Free
89KTPES48T12G2ObsoleteOut of StockN/ANo