Skip to main content
Renesas Electronics Corporation

Description

The 89HP0602Q Repeater SATA Evaluation Board is designed to enable quick in-system testing of IDT’s 2-channel, 6Gbps Repeater IC product for SATA applications.
 
This board provides a 1-lane connection from SATA host through the Repeater to an HDD, SSD or other SATA device.   This Evaluation Board is powered from a standard PC supply 3.3V SATA power connector.  It is connected via two SATA cables to a host controller and storage device.
 
The 89HP0602Q Repeater uses pin-strap  configuration, and this Evaluation Board implements a three-position DIP switch for simple setting of receiver equalization and transmitter swing and emphasis.  Each of the 2-channels is independently configured via the switches.
 

Features

  • Contains one 89HP0602QZBNLG Repeater that compensates for PCB trace attenuation and ISI jitter
  • 1-lane SATA interface card with full protocol support
  • Simple configuration via DIP switches
  • Independent upstream and down-stream Repeater configuration and optimization
  • Multiple power connection options
  • Card format: 2.375” x 3.0”
     

Applications

Type Title Date
Manual - Hardware PDF 897 KB
Manual - Hardware PDF 523 KB
Schematic PDF 430 KB
Schematic PDF 421 KB
4 items
Part NumberStatusStockSampleablePb (Lead) Free
89KTP0602Q-SATAObsoleteOut of StockN/ANo