Skip to main content
Renesas Electronics Corporation

Overview

The 89HP0602Q Repeater SATA Evaluation Board is designed to enable quick in-system testing of IDT’s 2-channel, 6Gbps Repeater IC product for SATA applications.
 
This board provides a 1-lane connection from SATA host through the Repeater to an HDD, SSD or other SATA device.   This Evaluation Board is powered from a standard PC supply 3.3V SATA power connector.  It is connected via two SATA cables to a host controller and storage device.
 
The 89HP0602Q Repeater uses pin-strap  configuration, and this Evaluation Board implements a three-position DIP switch for simple setting of receiver equalization and transmitter swing and emphasis.  Each of the 2-channels is independently configured via the switches.
 

Features

  • Contains one 89HP0602QZBNLG Repeater that compensates for PCB trace attenuation and ISI jitter
  • 1-lane SATA interface card with full protocol support
  • Simple configuration via DIP switches
  • Independent upstream and down-stream Repeater configuration and optimization
  • Multiple power connection options
  • Card format: 2.375” x 3.0”
     

Products in the Design

Sample & Buy

89KTP0602Q SATA Evaluation Board 1-Lane-w-Pin Configuration

89KTP0602Q-SATA

Obsolete
Moisture Sensitivity Level (MSL):1
EPC:BD0
MOQ:1
SPQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):0 to 70°C
Protocol:Multi