Overview
The 89HP0504PB (QFN) Repeater Evaluation Board is designed to enable quick in-system testing of Renesas’s 4-channel, 5Gbps, PCIe 2.1 Repeater IC product.
This board features a full 16-lane connection from a host through the repeaters to an end-point device installed in the PCIe slot. Any width adapter card, from a 1-lane SATA card to a 16-lane graphics accelerator, can be plugged into the top-edge PCIe slot.
This board provides simple switch configuration of the repeaters. The Repeaters receiver equalizer and transmitter can be adjusted for a limited set of options enabling very easy testing.
The 89HP0504PB (QFN) Repeater Evaluation Board is used by inserting it into a desktop PC or server, and then plugging an end point card (SATA, Ethernet, USB3, etc.) into the 16-lane slot on top. Passive trace cards can be used to extend the data signal to emulate a planned system design. Note that the resulting card stack will require an open chassis test environment.
Features
- Contains eight 89HP0504PBZBNRG PCIe2 Repeaters that compensate for PCB trace attenuation and ISI jitter
- 16-lane PCIe adapter card with full PCIe protocol support
- Configurable via DIP switches
- Independent upstream and down-stream configuration
- Multiple power connection options
- Card format: 7.5” x 4.75”, non-standard size. Use requires an open chassis
- Works with passive trace cards to extend FR4 traces
Products in the Design
Sample & Buy
89KTP0504PB-QFN
Obsolete| Moisture Sensitivity Level (MSL): | 1 |
| EPC: | BD0 |
| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | No |
| Pkg. Type: | BOARD |
| Carrier Type: | Box |
| Temp. Range (°C): | 0 to 70°C |
| Protocol: | PCIe |