Skip to main content
Renesas Electronics Corporation

This product is available only in Europe.

Description

The 3D board consists of an R8C/11 microcontroller (MCU) mounted on to a circuit board with 8 independent LEDs connected to an I/O port to allow simple visual output from the MCU. Three switches allow interrupt input to the MCU and a variable resistor is connected to an analog-to-digital converter (ADC) input allowing an analog voltage to be measured. The board can be interfaced to a PC via the USB socket where C-coded programs may be downloaded to the MCU using the KD30 debugger software provided. A header connector is provided around the MCU, which provides access to the MCU I/O pins.

Features

  • Demo tool: Allows basic functions of the MCU to be tested or demonstrated. Sample programs on the CD-ROM can be downloaded to the MCU via the USB port
  • Benchmarking target board: Used for evaluating MCU performance, enabling compilation, debugging, and benchmarking of the user's own code
  • Simple in-circuit emulator: When fitted with header connectors (0.1" pitch, double-row headers), it functions as a simple in-circuit emulator for hardware or software debugging. The user's target hardware should be built to accommodate this with compatible PCB sockets
  • Flash programming tool: Using the external Flash connector, the 3D board can program an external R8C device

Applications

Type Title Date
Schematic PDF 56 KB
1 item
Part NumberStatusStockRegional Availability
3DKR8C/11UObsoleteOut of StockThis product is available only in Europe

Resources