Renesas Starter Kit for RX210 (B Mask)
The Renesas Starter Kit for RX210 (B Mask) is intended as a user-friendly introductory and evaluation tool for the RX210 microcontroller. The board also provides a...
The RX210 Group has a wide operating voltage range of 1.62 V to 5.5 V and can execute calculations at 78 DMIPS (Dhrystone million instructions per second) at up to 50 MHz high-speed operation. Furthermore, it achieves 0.2 mA/MHz low power performance when operating at 50 MHz. Consumption current in deep software standby mode is a mere 0.45 µA. A wide lineup of 48 KB to 1 MB ROM and 48-pin to 145-pin products is available.
Software title
|
Software type
|
Company
|
---|---|---|
DSP Library for RX Family Software library that implements numeric operation function used in DSP with general purpose MCU
|
DSP / FFT | Renesas |
FAT File System FAT file system, Original file system
|
File System | Renesas |
FAT File System [M3S-TFAT-Tiny] for the RX Family FAT file system for RX Family
|
File System | Renesas |
JPEG Encode and Decode Library JPEG Library
|
Imaging | Renesas |
RI600V4 Real-time OS for RX Family μITRON4.0 Specification real-time OS for RX Family [Required IDE : e2 studio, CS+] * RI600V4 is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600V4 are requested to contact our regional marketing departments for details.
|
ITRON OS | Renesas |
Data Flash Driver Block type Device Drivers for data flash embedded microcontrollers
|
On-chip Flash Memory | Renesas |
TCP/IP protocol stack [M3S-T4-Tiny] for RX Family Ultracompact TCP/IP protocol stack (high-speed version) for RX
|
Protocol Stack | Renesas |
Renesas Peripheral Driver Library Unified API library for controlling peripheral I/O modules on Renesas MCUs. For OS-less development. Target devices : RX220, RX610, RX62G, RX62N, RX621, RX62T, RX630, RX63T etc. (This software is bundled with the Renesas Starter Kits and Peripheral Driver Generator for the above devices.)
|
Software Package | Renesas |
Sound Playback/Compression System [M3S-S2-Tiny] for RX Family Sound playback system for RX Family
|
Sound / Voice | Renesas |
C/C++ Compiler Package for RX Family [CC-RX] C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
|
Compiler/Assembler | Renesas |
High-performance Embedded Workshop Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
|
IDE and Coding Tool | Renesas |
Flash Development Toolkit (Programming GUI) Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
|
Programmer (Unit/SW) | Renesas |
Simulator Debugger for RX Family [for High-performance Embedded Workshop] Simulator debugger for RX family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
Crypto Library Robust encode library to ensure security for all types of system developments
|
Security / Crypto | Renesas |
I2C Serial EEPROM Driver Device Drivers for I2C Bus Serial EEPROM R1EX24xxx Series, R1EV24xxx Series and HN58X24xxx Series
|
Serial Memory | Renesas |
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory
|
Serial Memory | Renesas |
SPI Serial EEPROM Driver Device Drivers for SPI Bus Serial EEPROM R1EX25xxx Series and HN58X25xxx Series
|
Serial Memory | Renesas |
Peripheral Driver Generator A tool for automatically generating drivers for the built-in peripheral I/Os of a microcomputer (for RX210, RX220, RX63x, and RX62x)
|
Code Generator | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX]
|
Emulator | Renesas |
E20 emulator [R0E000200KCT00] On-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX]
|
Emulator | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78KR, 78K0]
|
Programmer (Unit/SW) | Renesas |
QE for Current Consumption: A Dedicated Tool for Current Measurement Development assistance tool helps to shorten the times taken in operations for the tuning of currents drawn. [Standard item in the "e² studio" and CS+ (CS+ for CC only) IDEs] [Support MCU/MPU: RX, RL78]
|
Solution Toolkit | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
QE for Display: Development Assistance Tool for Display Applications This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU:RZ, RX, RA]
|
Solution Toolkit | Renesas |
e² studio - Information for the RX Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
Renesas IAR Embedded Workbench Device-Support-Packages Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
|
IDE and Coding Tool | Renesas |
28 items
|
The Renesas Starter Kit for RX210 (B Mask) is intended as a user-friendly introductory and evaluation tool for the RX210 microcontroller. The board also provides a...
The Renesas Starter Kit for RX210 is intended as a user-friendly introductory and evaluation tool for the RX210 microcontroller. The board also provides a useful...
The high voltage inverter platform (YMCRPHV2DP) is well suited for motor control and PFC solution development. It could be used with different plug-in CPU cards and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Please search for your resonator on its manufacturer's site linked below. If you require optimal oscillation circuit constants for your particular system, please ask the manufacturer of the oscillator.
For Main clock resonator :
KYOCERA: Click here for RX210 oscillation evaluation result.
Murata Manufacturing: For IC Manufacturer, select Renesas Electronics, and enter R5F5210 into the IC Part Number search box.
For Sub clock resonator :
KYOCERA: Click here for RX210 oscillation evaluation result.