Skip to main content

TMR Sensor-Based Flow Meter

Overview

Description

Water meter technology is advancing rapidly, shifting from mechanical-based systems to electronic sensors like Hall sensors and ultrasound for improved measurement and precision. A notable innovation is automated meter reading (AMR) technology, which integrates with communication standards such as LoRa, Bluetooth® Low Energy (LE), and NB-IoT.

This flow meter design is based on a tunnel magnetoresistance (TMR) sensor, which enables lower power consumption and extends battery life to 5-7 years, meeting market demands. This approach combines enhanced accuracy with long-term reliability, addressing the evolving needs of modern water metering systems.

System Benefits:

  • Ultra-low power consumption due to TMR and the MCU's ability to directly drive sensors without CPU wakeup.
  • Electronic design eliminates mechanical components, improving overall system durability and accuracy.
  • Supports integration of additional control features and monitoring capabilities, enhancing meter versatility.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 CN215 CN215 CN215 LDO LDO LDO Motor Sheet.15 Sheet.16 M M LCD/LED Segment Display Sheet.18 Sheet.19 Sheet.20 Sheet.21 Sheet.22 Sheet.23 Sheet.24 Sheet.25 Sheet.26 Sheet.27 Sheet.28 Sheet.29 Sheet.30 Sheet.31 Sheet.32 Sheet.33 Sheet.34 Sheet.35 Sheet.36 Sheet.37 Sheet.38 Sheet.39 Sheet.40 Sheet.41 Sheet.42 Sheet.43 Sheet.44 Sheet.45 Sheet.46 Sheet.47 ON ON Sheet.48 OFF OFF Sheet.49 Sheet.50 Sheet.51 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.56 Comm Comm Comm TMR Sensor TMR Sensor TMR Sensor Solenoid or Relay Solenoid or Relay Solenoid or Relay Battery.27 Sheet.62 Sheet.63 Sheet.64 LCD LCD LCD Optional Non-Renesas Component 11pt text 11pt text Clock Generator Clock Generator Clock Generator Sheet.68 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.75 Sheet.76 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Sheet.85 Connector 1.158 6V 6V 6V 3.3V 3.3V 3.3V 6V 6V 6V 32.768K 32.768K 32.768K 20M 20M 20M Optional Optional Optional Sheet.93 MCU MCU MCU OPA OPA OPA GPIO GPIO GPIO LCDC LCDC LCDC UART UART UART 10-bit ADC 10-bit ADC 10-bitADC
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?