NOTICE - The following device(s) are recommended alternatives:

The P9235A-R is a 3W, magnetic induction wireless power transmitter IC supporting up to three different coil sizes targeted for <3W power applications. The product is designed to withstand a wide input voltage range of 4.5 to 5.5V while consuming only 1mA of current in the standby mode.

The transmitter includes 32-bit ARM® Cortex®-M0 processor, full bridge power stage drivers and on-chip simultaneous voltage and current demodulation. The device supports read-back of voltage, current and fault conditions. The P9235A-R is available in a 40-VFQFPN package (5 × 5 mm), and it is rated for -40 to +85°C temperature range. 

The P9235A-R with the P9027LP-R receiver make a complete solution for <3W power applications.

Features

  • Targeted for ≤ 3W applications
  • VIN range: 4.5 to 5.5V
  • 80% Efficiency with P9027LP-R receiver
  • Supports three coil sizes
  • Low power standby and sleep mode
  • Programmable current limit
  • 500 mm² PCB active area
  • Supports I2C communication
  • 0 to +85°C temperature range
  • 5 x 5 mm 40-VFQFPN package
 

descriptionDocumentation

Title language Type Format File Size Date
star P9235A-R Datasheet Datasheet PDF 1.69 MB
AN-936 P9235A-R-EVK Layout Guidelines Application Note PDF 1.48 MB
Tuning Qi and AirFuel / PMA Inductive Resonance Circuits for Optimal Efficiency White Paper PDF 627 KB
PCN# : A1904-01 Add Greatek, Taiwan as an Alternate Assembly Facility Product Change Notice PDF 983 KB
PCN# : W1905-01 Product Change Notice for TSMC Fab6 Alternate Foundry Product Change Notice PDF 1.15 MB
Wireless Power Products Overview Overview PDF 1.14 MB
P9235A-R Wireless Power Transmitter for 3W Applications Product Brief PDF 246 KB
Wireless Power Reference Solution for 0.5W to 3W Applications (WP3W-RK) Product Brief PDF 333 KB

file_downloadDownloads

memoryBoards & Kits

Part Number Title Type Company
WP3W-RK Wireless Power Reference Solution for 0.5W to 3W Applications Reference Renesas