Features
- CPU: G3M core, Max. 120MHz
- Voltage: 2.7V to 5.5V
- Package: 144 to 176-pin LFQFP
- Memory: SRAM Max. 512KB, Program Flash Max. 4MB
- Stepping motor controller/driver with zero point detection
- Sound generator
- LCD Bus Interface
- Display controller (only for RH850/D1L2(H))
- 144Kbyte Video RAM with RAM wrapper (only for RH850/D1L2(H))
- PWM: PWM Output x 72
- Analog function: 12-bit A/D Converter (ch) x 16
- On-chip Oscillator Freq. (MHz): 8 MHz, Low Speed: 240 kHz
- Others: PLL, RTC, Power-On Reset
Description
The RH850/D1L microcontroller has up to 4 MB flash and up to 656 KB RAM and dedicated features for instrument cluster with simple gauge system such as stepping motor controller/driver, sound generator and LCD bus interface. In addition, some products for instrument cluster with small 2D drawing such as Display Controller, Sprite Engine and video RAM with RAM wrapper are available.
Parameters
| Attributes | Value |
|---|---|
| Main CPU | G3M |
| Program Memory (KB) | 2048, 4096 |
| RAM (KB) | 272, 672 |
| Supply Voltage (V) | 2.7 - 5.5 |
| I/O Ports | 103, 126 |
| DRAM I/F | No |
| 3D GPU | No |
| Temp. Range (°C) | -40 to +150 |
| Ethernet speed | No |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 4 |
| SPI (ch) | 6 |
| I2C (#) | 2 |
| CAN (ch) | 3 |
| CAN-FD (ch) | 0, 16 |
| Wireless | No |
| SDHI (ch) | 0 |
| High Resolution Output Timer | 0 |
| PWM Output (pin#) | 0 |
| 32-Bit Timer (ch) | 7 |
| 16-Bit Timer (ch) (#) | 48 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 16 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (CSI) (ch) | 0 |
| Image Codec | No |
| Segment LCD Controller | No |
| Security & Encryption | Yes |
Applications
- Instrument Cluster
Applied Filters:
Loading
Filters
Log in required to subscribe
Some documents can be released under NDA.
- Security documentation - Please contact your local sales/FAE team to help with the NDA process and request access to the security documents for you. Alternatively, submit a support ticket.
- RH850/D1x Group User’s Manual: Hardware Video Output Warping Engine (VOWE) - Request Document
- Functional Safety documentation - Request Documents
Loading