Features
- Low voltage single supply operation: VDD = 1.8V to 5.5V
- Low input offset voltage: VIO ≤ ±6.0mV
- Low input bias current: IB ≤ (1pA).
- Wide output voltage range: VOUT : VSS+0.1V to VDD-0.1V(@Io=1mA)
- Supply current (per channel): IDD = 40μA Typ.
- High slew rate: SR = 0.35V/μs Typ. ( ) reference value of design
Description
The READ2351J is input and output full range dual CMOS Operational Amplifier realizing low voltage and low current consumption operation. This IC can be used in minimum operating supply voltage from 1. 8V, and in wide ambient temperature range from -40°C to +125°C. Available in ultra-small 8 pins TSSOP package.
Applied Filters:
Loading