Image
Kentarou Araki
Engineer

The Renesas RL78 microcontroller has been well received for its low power consumption, and the cumulative shipping quantity has exceeded 3.8 billion units. Thank you for your patronage.

Are you aware that there are many evaluation boards (also known as target boards) available to evaluate each RL78 microcontroller series? To reduce the complexity and taking in customers’ feedbacks on needing an evaluation board that enables them to write and debug a program with no additional tools, we released the Fast Prototyping Board. 

The high performance RL78/G14 Fast Prototyping Board is a very popular kit that tops our sales chart. With the high popularity received from the RL78/G14 Fast Prototyping Board, we noticed that our customers value its good cost performance with embedded Arduino, Pmod™ and other expanded functions. Hence, we decided to release the second series, which is the new RL78/G1P Fast Prototyping Board, using the latest RL78/G1P microcontroller.

Image
RL78-G1P-fast-prototyping-board

 

  • RL78/G1P Fast Prototyping Board Usage Examples

The RL78/G1P Fast Prototyping Board features Arduino Nano and Pmod™ interfaces. The Pmod™ module has for example, a USB-UART converter that can easily connect to a personal computer (PC) by connecting the USB-UART converter to the Pmod™ connector. After which, the debug information will be shown on the PC. In addition, the Pmod™ module also has a display module and various data can be displayed by connecting to it, which is useful for creating PoC (proof of concept) for sensor application products.

  • The new RL78/G1P Microcontroller

The RL78/G1P microcontroller used in this Fast Prototyping Board sits on a small pin count of 24/32 pins, and is equipped with both a 12-bit A/D converter and a 10-bit D/A converter. RL78/G1P series is the only series having the 10-bit D/A converter in the RL78 family and is highly recommended for applications that require a space- saving and high-resolution D/A.

The RL78/G1P microcontrollers have product lineups in QFP package and an even smaller QFN (4 mm) package, both of which are available for mass production orders.

Stay tuned for our next releases of the Fast Prototyping Board in the second half of this year.
 

Log in or register to post comments