S7G2 MCU Group

Designed for high-compute, performance-intensive, networked control applications requiring full memory redundancy, the S7G2 MCU Group has 3 to 4 MB of flash memory and 640 KB of SRAM. Rich in features, it includes a Graphics LCD Controller, 2D Drawing Engine, Capacitive Touch Sensing Unit, advanced analog, Ethernet MAC Controller with IEEE 1588 PTP, USB 2.0 High-Speed and Full-Speed, SDHI, Quad SPI, and safety and security features, to handle a wide range of complexity.
INDUSTRIAL PROCESS CONTROL

INDUSTRIAL PROCESS CONTROL

Highest performance and largest memory capacities of the Synergy MCU family, color WVGA TFTLCD interface, graphic acceleration, capacitive touch support, safety self-test capability, data security, USB High-Speed, and multiple types of Ethernet controllers, make S7G2 Group MCUS right for complex networked controller applications with a built-in graphical user interface.

mobile-icon

Products

R7FS7G27G3A01CFP
Buy
R7FS7G27H2A01CBG
Buy
R7FS7G27G2A01CBD
Buy
R7FS7G27G2A01CLK
Buy
R7FS7G27H3A01CFC
Buy
R7FS7G27H2A01CBD
Buy
R7FS7G27G2A01CBG
Buy
R7FS7G27H2A01CLK
Buy
R7FS7G27H3A01CFB
Buy
R7FS7G27G3A01CFB
Buy
R7FS7G27G3A01CFC
Buy

Part Details

Series
S7 Series
S7 Series
S7 Series
S7 Series
S7 Series
S7 Series
S7 Series
S7 Series
S7 Series
S7 Series
S7 Series
S7 Series
Package Type
LQFP
BGA
BGA
LGA
LQFP
BGA
BGA
LGA
LQFP
LQFP
LQFP
Pin Count
100
176
224
145
176
224
176
145
144
144
176
Operating Voltage Range (V)
2.7 - 3.6
2.7 - 3.6
2.7 - 3.6
2.7 - 3.6
2.7 - 3.6
2.7 - 3.6
2.7 - 3.6
2.7 - 3.6
2.7 - 3.6
2.7 - 3.6
2.7 - 3.6
2.7 - 3.6
Operating Temperature Range (degC)
-40 to 105
-40 to 85
-40 to 85
-40 to 85
-40 to 105
-40 to 85
-40 to 85
-40 to 85
-40 to 105
-40 to 105
-40 to 105

Memory

Code Flash (KB)
3072.0
4096.0
3072.0
3072.0
4096.0
4096.0
3072.0
4096.0
4096.0
3072.0
3072.0
Data Flash (KB)
64.0
64.0
64.0
64.0
64.0
64.0
64.0
64.0
64.0
64.0
64.0
64.0
SRAM (KB)
640
640
640
640
640
640
640
640
640
640
640
640

Connectivity

2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
10.0
10.0
10.0
10.0
10.0
10.0
10.0
10.0
10.0
10.0
10.0
10.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
8
16/8
16/8
16/8
16/8
16/8
16/8
16/8
16/8
16/8
16/8
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes

Analog

-
-
-
-
-
-
-
-
-
-
-
-
16.0
21.0
25.0
19.0
21.0
25.0
21.0
19.0
19.0
19.0
21.0
6.0
6.0
6.0
6.0
6.0
6.0
6.0
6.0
6.0
6.0
6.0
6.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
0
0
0
0
0
0
0
0
0
0
0
0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0

System & Power Management

8.0
8.0
8.0
8.0
8.0
8.0
8.0
8.0
8.0
8.0
8.0
8.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
RTC
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0

Timing and control

4.0
4.0
4.0
4.0
4.0
4.0
4.0
4.0
4.0
4.0
4.0
4.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
WDT
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0

HMI

12.0
12.0
18.0
18.0
12.0
18.0
12.0
18.0
18.0
18.0
12.0
No
No
No
No
No
No
No
No
No
No
No
No

Security and Encryption

128-bit Unique ID
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
TRNG
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
AES(128/192/256)
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
3DES/ARC4
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
RSA/DSA
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
SHA1/SHA224/SHA256
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
GHASH
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
ECC SRAM
No (DED + Parity)
No (DED + Parity)
No (DED + Parity)
No (DED + Parity)
No (DED + Parity)
No (DED + Parity)
No (DED + Parity)
No (DED + Parity)
No (DED + Parity)
No (DED + Parity)
No (DED + Parity)
No (DED + Parity)
S3 Getty

FIND THE RIGHT MCU

Compare features, functionality, and performance across the series and determine the right MCU for your project.

PART FINDER