Features
- 120MHz Arm® Cortex®-M4 CPU
- Optimal for applications varying in functionality across the automation industry, such as programmable logic controllers (PLCs)
- Available in a variety of packages
- Capacitive touch sensing unit (CTSU)
- Full connectivity suite
- Graphics engine
- High precision data acquisition analog interfaces
- Enhanced security
Description
Optimal for applications varying in functionality across the automation industry, such as programmable logic controllers (PLCs), the S5D5 MCU Group offers processing performance, 512KB to 1MB of flash memory, and 384KB of SRAM, available in a variety of packages. It includes a capacitive touch sensing unit (CTSU), full connectivity suite, graphics engine, high precision data acquisition analog interfaces, and enhanced security.
Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.
Parameters
| Attributes | Value |
|---|---|
| CPU Architecture | Arm |
| Main CPU | ARM Cortex-M4 |
| Program Memory (KB) | 512, 1024 |
| RAM (KB) | 384 |
| Carrier Type | Bulk (Tray), Full Carton (Tray) |
| Supply Voltage (V) | 2.7 - 3.6 |
| I/O Ports | 76, 110 |
| DMA (ch) | 8 |
| DRAM I/F | No |
| 3D GPU | No |
| Temp. Range (°C) | Ta = -40 to +85, Ta = -40 to +105 |
| Operating Freq (Max) (MHz) | 120 |
| Sub-clock (32.768 kHz) | Yes |
| On-chip Oscillator | Yes |
| Ethernet speed | 10M/100M |
| Ethernet (ch) | 1 |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 1 / 1 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 10 |
| SPI (ch) | 2 |
| I2C (#) | 2, 3 |
| CAN (ch) | 2 |
| CAN-FD (ch) | 0 |
| SDHI (ch) | 2 |
| High Resolution Output Timer | Yes |
| PWM Output (pin#) | 25, 26 |
| 32-Bit Timer (ch) | 13, 14 |
| 16-Bit Timer (ch) (#) | 0 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | Yes |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 2 |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 19, 22 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 2 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 12, 18 |
| Graphics LCD Controller | No |
| MIPI Interfaces (DSI) (ch) | 0 |
| MIPI Interfaces (CSI) (ch) | 0 |
| Image Codec | No |
| Segment LCD Controller | No |
| Security & Encryption | Unique ID, TRNG, AES, 3DES/ARC4, ECC, RSA, DSA, SHA-1, SHA224/SHA256, GHASH |
Applications
- Programmable logic controller
Applied Filters: