Overview
Description
The TB-S5D5 Target Board Kit enables users to evaluate, prototype, and develop Internet of Things (IoT) endpoint devices and experience best-in-class connectivity with the 120MHz Arm® Cortex®-M4 core, S5D5 microcontrollers (MCUs). Users can experience the full features of the Synergy™ S5D5 MCUs with access to all pins, standardized expansion ports, and preinstalled demo software.
Features
- Access all pins and on‑board peripherals of the Synergy S5D5 MCU Group
- Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
- View, step through, and debug code using the Renesas e² studio IDE or IAR Embedded Workbench® for Renesas Synergy
- Flexible connectivity options with USB and a Pmod™ connector, enabling rapid prototyping with plug‑in modules
- Human machine interface (HMI) functionality with a capacitive touch sensing unit (CTSU) and a parallel data capture unit (PDC)
- Monitor system status and test functionality using programmable LEDs, capacitive buttons, or mechanical buttons
- Measure real‑time power consumption during program execution
- Operate using high‑precision on‑board crystals or a lower‑precision internal clock
- Security and encryption functions enable secure data communication and storage, with support for industry‑standard algorithms such as AES, DSA, 3DES, RSA, SHA, and GHASH
- Safety features include hardware diagnostics, memory protection, and watchdog timers
- Debugging and programming supported by on‑board J‑Link® OB
Applications
Design & Development
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Renesas Academy
Comprehensive on-demand training for Renesas products at your fingertips.