Overview
Description
The MCU unit is a MCU-dependent hardware tool for the E100 emulator. Connecting it to the E100 emulator main unit allows you to configure a debugging environment for your target system. It is easy for the user to replace. [Learn More]
Target Devices
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Additional Details
Specifications
| Item | Description |
|---|---|
| Applicable emulator | E100 |
| Supported MCUs | H8SX/1700 Series H8SX/1720 Group MCUs |
| Applicable MCU mode | Single-chip mode, Expanded mode with on-chip ROM |
| Maximum ROM/RAM capacity | (1) Internal flash ROM : 1MB (2) Internal RAM : 64KB (3) Internal EEPROM : 32KB |
| Emulation memory | 4MB (allocates to 4 blocks by 1MB) |
| Maximum operating frequency | 80MHz Power supply voltage : 3.0--3.6[V], 4.5--5.5[V] |
| Emulator power supply | Supplied from the DC power of the emulator |
| Overseas standards | ・European Standards: EN 55022 Class A, EN 55024 ・US FCC Standard: FCC part 15 Class A |
Components
- MCU unit (R0E417250MCU00)
- Flexible cable (Mounted on the MCU unit)
- 8MHz oscillator module (Mounted on the MCU unit)
- CD-ROM (H8SX E100 emulator software)
- H8SX E100 emulator debugger (Including High-performance Embedded Workshop)
- Auto-update utility
- User's manual