Skip to main content
Renesas Electronics Corporation

Overview

Description

The Household Gas Alarm is a system that warns people with a flashing LED and buzzing alarm as soon as a change in carbon monoxide concentration is detected due to gas leakage or incomplete combustion. Home safety levels could be improved with this simple device.

This Household Gas Alarm reference design features the RL78/G10 low pin count, compact, low-power general-purpose MCU, which controls the LED and buzzer by using a buzzer output controller. The voltage value obtained by amplifying the output voltage of the carbon monoxide sensor with the ISL28113 operational amplifier ​​is converted by an A/D converter every second to acquire carbon monoxide concentration data. A buzzer will sound when it determines that a warning is required. In addition, low power consumption control can be achieved with the STOP mode function of the RL78/G10. The RL78/G10 is a small-pin microcontroller best suited for consumer product miniaturization.

Start Evaluation with MCU Simulator Online

Features

  • Demo board includes the RL78/G10 MCU.
  • CO concentration detection cycle is 5s, and the status indication cycle is 20s.
  • If the CO concentration and its duration time achieve the alarm threshold values, the audible and visual alarm will occur.
  • The green LED blinks every 20s, to indicate that the system is running.
  • If the battery voltage is lower than 3.6V, a low voltage alarm will occur.
  • Should the system crash or the program be out of control, it can restore itself automatically.

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.