This solution is a high-function version of the R0K578L1CD000BR (RL78/L1C HMI Solution Kit).

(1)System Demo close to the actual product is available.
(2)Development period and system cost can be reduced.
(3)Sensor controlling application can be realized MCU and Smart Analog IC.

Features

  • HMI Evaluation board
    • High power efficiency 32-bit MCU "RX231" built-in Capacitive Touch detection and USB Host I/F.
    • Smart Analog IC "SAIC101" for controlling 16-bit A/D Converters and the amplifier gain.
    • Capacitive Touch switch function
    • Voice memo function (with Speaker and Microphone)
    • LCD Panel (Character)
    • Pyroelectric infrared sensor, Acceleration sensor
    • USB Connector (Host/Function)
  • Battery box (Excluding AAA battery)
  • Release note (Users manual and Schematic diagram, Part list are ready to download from following URL)

Note: Demo software is programed in Flash ROM for USB, LCD, Capacitive Touch, Voice Memo, Sensor control, Pedometer etc.

【Example】

(1)System Demo close to the actual product is available. 
・Combination of HMI such as Touch switch, sensor input, LCD display, voice sound record and playback, etc. 
・Sensor application waking up MCU by a sensor input trigger. 
⇒ Reducing the period for planning and specification developing 

(2)Utilize this product as a reference for user's development. 
Reducing the number of external components and peripheral IC and the dimension size of the PCB by integrated functions of "RX231" and "SAIC101". 
・RX231: Touch sensor IC and sound playback IC, USB I/F IC can be reduced. 
・SAIC101: The discreet components such as an operation amplifier and a resister can be reduced. 
⇒ Reducing the development time and resource, a system cost 

(3)Reducing software development period by utilizing sample software as the reference. 
⇒ Reducing 20% of Software development period. 

(4)The development of Power saving and M2M application is ready. 
Smart Analog IC automatic calibration by MCU is available. 
⇒Realizing sensor controlling system with high reliability. 

 

  • Sample software

This software has developed by Firmware Integration Technology(FIT) module which Renesas developed and inherited FIT features. It is easy to develop user application program when user uses this software as the base program.

 

Key Features

Item Specifications
Dimensions 120×70×27 mm (battery box: 70×48×20 mm)
Power supply (a)Battery box (three AA batteries)
(b)AC adapter (sold separately)
(c)USB micro-B (USB bus-powered)
Input voltage 3.5V-5.5V
Environmental conditions Operating: 10 to 35°C, Storage: - 10 to 50°C
Microcontroller RX231:R5F52318ADFP (ROM/RAM:512KB/64KB, PKG:100LQFP)
Smart Analog IC SAIC101:RAA7301013CBG
Flash memory MX25L6433FM2I-08G(64Mbit)
Oscillation device Oscillator:16MHz, 32.768kHz, 
Oscillation (module):11.2896MHz
Sensors ・Pyroelectric infrared sensor (Detected by SAIC101)
・Acceleration sensor (Detected by RX231)
Display ・LCD displays: 1 (16 characters x 2 lines)
・LED displays: 2 (LED1 - green, LED2 - orange)
Key input ・Cap touch (4 buttons, 1 slider)
・Mechanical push button (interrupt, reset)
・Mechanical slide (mode switch, USB boot)
Voice record/playback
(S/W encoding/decoding)      
Playback ・1.2 W power amp (TS4990IST)
・Circuit board mounted speaker
・Earphone jack (monaural)
Recording ・Capacitor microphone
・Op-amp (HA1630D06TEL-E)
Music playback ・16-bit audio DAC (PCM1774RGPT)
・40mW+40mW headphone output (stereo)
Standard interface ・USB Standard-A
・USB micro-B
Evaluation interface ・for wireless module evaluation (24 5602 024 000 829 H+)
・for function expansion (2.54mm pitch through-hole)
Debugging interface E1 connector

 

 

Block Diagram

Ordering Information

Product Name Orderable part number Availability
RX231 Human Machine Interface Solution Kit R0K5RX231D000BR Please see here for more details.
RX231 Human Machine Interface Solution Kit 
Base Demo Software
RTK5RX2310P00000ZR

Below you will find information to support the development of your application.

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
RTK5RX2310P00000ZR Mass Production Renesas call 1 RX231 HMI Solution Kits Base Demo Software 0 Contato Distribuidor -
R0K5RX231D000BR Mass Production Renesas call 1 RX231 Human Machine Interface Solution Kit 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.