Skip to main content
Renesas Electronics Corporation

Overview

As a CPU board usable in connection with the on-chip debugging MINICUBE2(Discontinued product), this product achieves simple and easy evaluation of the target MCU.

Information on the discontinuation of E1 emulator production We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details. [Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)

Features

  • Built-in 78K0S/KB1+ (μPD78F9234MC) MCU
  • Operatable at high speed with the 8MHz main clock (when supplied with 4.0V to 5.5V)
  • Simple testing possible with 2 LEDs and 1 SW
  • Equipped with universal area (2.54mm pitch)
  • Both flash memory programming and on-chip debugging supported (X1/X2/INTP3/RESET pins)
  • MCU pins assigned to the peripheral board and connector for higher expandability
  • Equipped with a terminal for connecting QB-78K0SKX1MINI
  • Lead-free (Pb-free)

Products in the Design

Sample & Buy

QB-78K0SKB1-TB

QB-78K0SKB1-TB

Obsolete
Pb (Lead) Free:No
RoHS Compliant:No
China RoHS Compliant:No

Support

Support Communities

  1. IECUBE/MINICUBE USB Drivers supporting 64bit Windows Versions

    At the IAR Systems MyPages area an update patch for EW78K V4.70 is available providing new MINICUBE / IECUBEUSB drivers supporting 64bit Windows versions. To install the patch simply extract the content of the zip-archive intoyour EW78K V4.70 installation folder (e.g. "C:Program Files\IAR Systems ...

    Sep 11, 2012
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?