ISL70005SEHEV2Z

Rad Hard, Dual Output Point-of-Load, Integrated Synchronous Buck and Low Dropout Regulator Evaluation Board

Description

The ISL70005SEHEV2Z evaluation board is designed to evaluate the performance of the ISL70005SEH radiation hardened, 3A buck regulator and 1A source/sink LDO. The evaluation board is optimized for 3V to 5.5V input operation to generate a 3A, 1.8V to 3.3V buck output and a 1A source/sink, 1.2V LDO output. Input and output connections, toggle switches and jumper settings on the board provide the customer an easy-to-use evaluation platform for dual rail supplies for point-of-load (POL), FPGA and DDR memory power.

Key Features

  • Dual point-of-load regulator: 3A buck and 1A source/sink LDO
  • Fully independent enable, soft-start, and power-good indicator
  • 3V to 5.5V operating voltage
  • On-board transient load current generators

Applications

  • Point-of-load for low power FPGA core, auxiliary and I/O supply voltages
  • DDR memory power for VDDQ and VTT rails
  • Distributed power system of satellite payloads

ISL70005SEHEV2Z Radiation Hardened Dual Output Point-of-Load, Integrated Synchronous Buck and Low Dropout
Regulator Evaluation Board

ISL70005SEHEV2Z Evaluation Board

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL70005SEHEV2Z Mass Production Renesas call 1 Rad Hard, Dual Output Point-of-Load, Integrated Synchronous Buck and Low Dropout Regulator Evaluation Board 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.