Skip to main content

Features

  • CPU: G3M core, Max. 240MHz
  • Voltage: 3V to 3.6V
  • Package: 292 to 404-pin FBGA
  • Memory: SRAM Max. 1.5MB, Program Flash Max. 10MB
  • Timer: 16-bit Timer (ch) x 37, Watchdog Timer (ch) x 2, STM x 2unit, GTM(ARU, CMU, TBU, MCFG, ICM, CMP, MON, DTMx3unit,MCSx2unit)
  • Analog function: 12-bit A/D Converter (ch) x 40
  • On-chip Oscillator Freq. (MHz): 16 MHz
  • Others: PLL, Power-On Reset

Description

The RH850/P1H-C Series, a high-end version of the RH850/P1x Series of 32-bit automotive microcontrollers (MCUs), is designed for sensor fusion, gateway, and advanced chassis system applications that will enable the types of advanced systems envisioned in the car of the future. It features 32-bit 2 units RH850G3M lockstep dual core CPUs, security technology, Code Flash, Data Flash, RAM modules, DMA controllers, many communication interfaces that are used in the automotive applications, A/D converters, timer units, etc. It is oriented to the automotive applications which comply with functional safety standard (ISO26262).

Parameters

Attributes Value
Main CPU G3M
Program Memory (KB) 4096, 8192, 10240
RAM (KB) 1088, 1536
Supply Voltage (V) 3 - 3.6
I/O Ports 131
DRAM I/F No
3D GPU No
Temp. Range (°C) -40 to +150
Ethernet speed 100Mbit
Ethernet (ch) 0
EtherCat (ch) (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 0, 4, 8
SPI (ch) 4
CAN (ch) 3, 4
CAN-FD (ch) 3, 4
Wireless No
SDHI (ch) 0
PWM Output (pin#) 0
32-Bit Timer (ch) 0
16-Bit Timer (ch) (#) 0
8-Bit Timer (ch) 0
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 0
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 16, 32, 40
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (CSI) (ch) 0
Image Codec No
Segment LCD Controller No
Security & Encryption Yes

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
BGA156 10 x 10 x 1.7 156 0.65
BGA292 17 x 17 x 1.9 292 —
FBGA 19 x 19 x 1.9 404 —

Applications

  • Chassis & Safety

Applied Filters: