| CAD Model: | View CAD Model |
| Pkg. Type: | BGA292 |
| Pkg. Code: | pkg_11517 |
| Lead Count (#): | 292 |
| Pkg. Dimensions (mm): | 17 x 17 x 1.9 |
| Pitch (mm): | 0.8 |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0025 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) |
| Family Name | RH850 |
| Series Name | RH850/P1x |
| Group Name | P1H-C |
| CPU Architecture | RH850 |
| Main CPU | G3M |
| Sub CPU | No |
| Floating Point Unit | Yes |
| Bit Length | 32 |
| Program Memory (KB) | 4096 |
| Data Flash (KB) | 128 |
| RAM (KB) | 1088 |
| ECC SRAM | Yes |
| Lead Count (#) | 292 |
| Pkg. Dimensions (mm) | 17 x 17 x 1.9 |
| Number of Supply Voltage(s) (#) | 2 |
| Supply Voltage (V) | 3 - 3.6 |
| I/O Ports | 131 |
| DMAC or DTC | Yes |
| DMA (ch) | 16 |
| Temperature Sensor (ch) (#) | 1 |
| Power-On Reset | Yes |
| Watchdog Timer (ch) | 1 |
| DRAM I/F | No |
| 3D GPU | No |
| Accelerator | No |
| Temp. Range (°C) | -40 to +150 |
| External Interrupt Pins (#) | 12 |
| LVD or PVD | Yes |
| Operating Freq (Max) (MHz) | 240 |
| Sub-clock (32.768 kHz) | No |
| On-chip Oscillator | Yes |
| Ethernet speed | 100Mbit |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB Ports (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 8 |
| QSPI (ch) | 0 |
| OSPI (ch) | 0 |
| I3C (ch) | 0 |
| CAN (ch) | 3 |
| CAN-FD (ch) | 3 |
| Wireless | No |
| IrDA | No |
| SDHI (ch) | 0 |
| PWM Output (pin#) | 0 |
| 32-Bit Timer (ch) | 0 |
| 16-Bit Timer (ch) (#) | 0 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| RTC | No |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 32 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Analog Comparator (ch) | 0 |
| OPAMP (ch) (#) | 0 |
| PGA (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (CSI) (ch) | 0 |
| Camera I/F (Parallel) | No |
| Image Codec | No |
| 2D Drawing Engine | No |
| Segment LCD Controller | No |
| SSI (ch) | 0 |
| Security & Encryption | Yes |
| SPI (ch) | 4 |
| LIN (#) | 4 |
| 12-Bit Timer (ch) | 0 |
| 32-Bit High Res Timer (ch) | 0 |
| ADC | 32 |
| Advanced Features | Chassis systems |
| Asynchronous General Purpose Timer (ch) | 0 |
| Bit Size | 32 |
| CPU | G3M |
| DMA | Yes |
| DTC (ch) | 0 |
| Ethernet | No |
| Family Name | RH850 |
| FlexRay (ch) (#) | 4 |
| Group Name | P1H-C |
| High-Speed Analog Comparator (ch) | 0 |
| Highest ASIL Level | ASIL-D |
| I / O Supply (V) | 3.3V |
| Length (mm) | 17 |
| Low-Power Analog Comparator (ch) | 0 |
| Number of core (Main + Checker) | 2 + 2 |
| Pkg. Type | BGA292 |
| SENT (ch) (#) | 8 |
| SPI (#) | 4 |
| Standby Mode | No |
| USBFS (ch) | 0 |
| USBHS (ch) | 0 |
| Width (mm) | 17 |
The RH850/P1H-C Series, a high-end version of the RH850/P1x Series of 32-bit automotive microcontrollers (MCUs), is designed for sensor fusion, gateway, and advanced chassis system applications that will enable the types of advanced systems envisioned in the car of the future. It features 32-bit 2 units RH850G3M lockstep dual core CPUs, security technology, Code Flash, Data Flash, RAM modules, DMA controllers, many communication interfaces that are used in the automotive applications, A/D converters, timer units, etc. It is oriented to the automotive applications which comply with functional safety standard (ISO26262).
Some documents can be released under NDA.