The 7150 Group is supported only for customers who have already adopted these products.

Documentation & Downloads

Title language Type Format File Size Date
User Guides & Manuals
M38000T2-CPE User's Manual (Compact Emulator for 740 Family) 日本語 Manual PDF 2.78 MB
M3T-ICC740 V.1.01 Users Manual (C Compiler Package for 740 Family) 日本語 Manual PDF 1.25 MB
H8/3022 Group H8/3022F-ZTATTM Hardware Manual 日本語 Manual PDF 3.62 MB
740 Family Software Manual Manual PDF 1.05 MB
740 Compact Emulator Debugger V.1.02 User's Manual (for 740 Family) 日本語 Manual PDF 2.58 MB
740 PC4701 Emulator Debugger V.1.02 User's Manual (for 740 Family) 日本語 Manual PDF 3.85 MB
M3T-ICC740 V.1.00 User's Manual (C Compiler Package for 740 Family) Manual PDF 1.86 MB
PCA7427G02 User's Manual (PROM Programming Adapter for M37272E8/EFFP) 日本語 Manual PDF 234 KB
PCA7425 User's Manual (PROM Programming Adapter for 4570 Group) 日本語 Manual PDF 229 KB
M3T-SRA74 V.4.10 User's Manual (Assembler Package for 740 Family) 日本語 Manual PDF 517 KB
PCA7450FP/PCA7450SP User's Manual (PROM Programming Adapters for M3715xEFFP/M3715xEFSS/M3715xERSS) 日本語 Manual PDF 251 KB
PCA7400 Users Manual (PROM Programming Adapter for M37281EKSP) 日本語 Manual PDF 227 KB
M3T-PD79 V.4.10 M3T-PD77 V.4.10 M3T-PD38 V.5.10 User's Manual (Emulator Debugger for PC4701 System) 日本語 Manual PDF 1.46 MB
Application Notes & White Papers
M32C/84, 85, 87, 88, 8A, and 8B Groups Three-phase Motor Control Timers (Sawtooth Wave Modulation Mode) 日本語 Application Note PDF 376 KB
LCD RTC and Power Mode Demonstration 简体中文 Application Note PDF 793 KB
M3T-ICC740 Application Notes (C Compiler Package for 740 Family) 日本語 Application Note PDF 1.03 MB
740 Family Programming Guidelines (C Language) 日本語 Application Note PDF 47 KB
740 Family Interrupt Handling Method in ICC-740 C Compiler 简体中文 Application Note PDF 139 KB
740 Family C-ASM Mixture Program 简体中文 Application Note PDF 178 KB
740 Family Sample Programs Collection Application Note PDF 399 KB
High-performance Embedded Workshop Tcl/Tk Application Note Application Note PDF 1.43 MB
TV microcomputer Auto-Adjustments for Couples Chassis Software Application Note PDF 79 KB
Protect Operation (REJ05B0028-0100Z) 日本語 Application Note PDF 58 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001B/E ) 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001A/E ) 日本語 Product Change Notice PDF 1.46 MB
Downloads
High-performance Embedded Workshop V.4.09.01 Full Update 日本語 Upgrade - IDE EXE 68.25 MB
High-performance Embedded Workshop V.4.09.01 Differential Update(From V.4.09.00) 日本語 Upgrade - IDE EXE 15.89 MB
- M32C/84, 85, 87, 88, 8A, and 8B Groups Three-phase Motor Control Timers (Sawtooth Wave Modulation Mode) - Sample Code Sample Code ZIP 613 KB
- 参考プログラム集 Sample Code ZIP 380 KB
Install Manager Utility V.1.03.01 Upgrade 日本語 Software EXE 1.30 MB
AutoUpdate Utility V.1.05.00 Upgrade 日本語 Software EXE 7.57 MB
- H8/38076 LCD RTC and Power Mode Demonstration Sample Code ZIP 1.29 MB
Tcl/Tk HEW Sample control program 日本語 Sample Code ZIP 9 KB
Tcl Sample Program 日本語 Sample Code ZIP 17 KB
HEW Target Server (COM extension function) Sample Program 日本語 Sample Code ZIP 5.64 MB
Tk Sample Program 日本語 Sample Code ZIP 14 KB
740 Compact Emulator Debugger V.1.02 Release 00 Upgrade 日本語 Upgrade - Debugger EXE 66.71 MB
- A/D转换和LCD显示 Sample Code ZIP 439 KB
- Sample Programs Collection Sample Code ZIP 410 KB
- Protect Operation - Sample Code ( rej05b0028 ) Sample Code ZIP 31 KB
Tool News
A Note on Using High-performance Embedded Workshop 日本語 Tool News - Note PDF 202 KB
High-performance Embedded Workshop Revised to V.4.07.00 日本語 Tool News - Release PDF 199 KB
A Note on Using High-performance Embedded Workshop 日本語 Tool News - Note PDF 201 KB
A Note on Using High-performance Embedded Workshop V.4.05.00 or Later 日本語 Tool News - Note PDF 195 KB
AutoUpdate Utility Revised to V.1.05.00 日本語 Tool News - Release PDF 192 KB
A Note on Using High-performance Embedded Workshop 日本語 Tool News - Note PDF 195 KB
High-performance Embedded Workshop Revised to V.4.05.01 日本語 Tool News - Release PDF 195 KB
A Note on Using High-performance Embedded Workshop V.4.05.00 日本語 Tool News - Note PDF 194 KB
High-performance Embedded Workshop Revised to V.4.05.00 日本語 Tool News - Release PDF 208 KB
A Note on Using High-performance Embedded Workshop 日本語 Tool News - Note PDF 194 KB
A Note on Using High-performance Embedded Workshop 日本語 Tool News - Note PDF 194 KB
Other
Semiconductor Package Mount Manual 日本語, 简体中文 Other PDF 10.28 MB
Semiconductor Reliability Handbook 日本語 Other PDF 14.70 MB
QFN Mounting Manual 日本語, 简体中文 Other PDF 3.19 MB
Renesas Semiconductor Lead-Free Packages Brochure PDF 1.32 MB

Software & Tool Pages

Title Type Description Company
Tool for 740 Family MCU: Assembler Package [M3T-SRA74] Compiler/Assembler Assembler Package for 740 Family, * Comes with High-performance Embedded Workshop and the simulator debugger.

Renesas
Tool for 740 Family MCU: C Compiler Package for 740 Family [M3T-ICC740] Compiler/Assembler C Compiler Package for 740 Family. High-performance Embedded Workshop and Simulator debugger included.
Renesas
High-performance Embedded Workshop IDE and Coding Tool Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
Renesas
Simulator Debugger for 740 Family [for High-performance Embedded Workshop] Simulator Simulator Debugger for 740 Family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and Assembler Package, and is not available separately.)
Renesas