Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcontrollers with 8MHz Max Frequency

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PRSP0042GA-B
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
CPU740
LVD or PVDNo
DMANo
Timer8-bit x 6-ch
EthernetNo
CAN (ch)0
Family Name740
MOQ1
Pb (Lead) FreeNo
Program Memory (KB)0
RTCNo

Description

The 7150 Group is supported only for customers who have already adopted these products.