Skip to main content

Features

  • Fully Integrated PLL
  • Up to 200MHz I/O Frequency
  • LVCMOS Outputs
  • Outputs Disable in High Impedance
  • LVPECL Reference Clock Options
  • LQFP Packaging
  • ±50ps Cycle–Cycle Jitter
  • 150ps Output Skews

Description

The MPC961 is a 2.5V or 3.3V compatible, 1:18 PLL based zero delay buffer. With output frequencies of up to 200MHz, output skews of 150ps the device meets the needs of the most demanding clock tree applications.

Applied Filters: