Skip to main content
Renesas Electronics Corporation
Low Voltage Zero Delay Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PRG32
Lead Count (#):32
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Core Voltage (V)3.3V, 2.5V
C-C Jitter Max P-P (ps)50
Input TypeLVPECL
Output Voltage (V)3.3V, 2.5V
Qty. per Reel (#)2000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Diff. Input Signaling3.3, 2.5
FunctionZero-Delay Buffers
Input Freq (MHz)50 - 200
Inputs (#)1
Length (mm)7
MOQ2000
Multiply/Divide Value1
Output Banks (#)1
Output Freq Range (MHz)50 - 200
Output SignalingLVCMOS
Output Skew (ps)150
Output TypeLVCMOS
Outputs (#)17
Package Area (mm²)49
Pitch (mm)0.8
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Pkg. TypeTQFP
Product CategoryZero Delay Buffers
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)1.4
VCO Max Freq (MHz)200
VCO Min Freq (MHz)50
Width (mm)7

Description

The MPC961 is a 2.5V or 3.3V compatible, 1:18 PLL based zero delay buffer. With output frequencies of up to 200MHz, output skews of 150ps the device meets the needs of the most demanding clock tree applications.