Renesas amplifiers are among the industry's highest-performance, highest-value amplifier ICs on the market. Our broad operational amplifier (op amp) portfolio provides for a wide range of next-gen precision instrumentation, medical, communication, and industrial process control applications where innovation, reliability and dependability are central to the analog designs.
Categories
Comparators
Diverse portfolio including nano power, high-speed and precision comparators
Current Sense Amplifiers
Micropower and precision current sense amplifiers and digital power monitors
Operational Amplifiers
Precision, high-speed and general-purpose op amps
Specialized Amplifiers
In-amps, power FET drivers, RF amps, SHA, transistor array, VCOM amps, & more
Featured Products
ISL28230 Active
Dual Micropower, Low Drift, RRIO Operational AmplifierISL28291 Active
Dual Single Supply Ultra-Low Noise, Low Distortion Rail-to-Rail Output, Op Amp
READ2302G Obsolete
High Drivability & High Slew Rate, Input Output Full Range, CMOS Dual Operational Amplifier
REAC1251G Active
Low Input Offset Voltage VIO≤1mV Single Power Supply Dual Operational Amplifiers
Product Selector: Amplifiers
Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.
Product Selector